2. Vārsti
  3. Dorseļvārsti

D6125W



Learn more
Back to product category
D6125W

D6125W

Butterfly valve, 2-way, DN 125, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 310 m³/h, Kvmax 990 m³/h, Fluid temperature -20...120°C [-4...248°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for D6125W
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Data for planners

    • View now

    CAD download / 3D viewer

    • View now

    Hydronic schemes

    • Download

    Success stories
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
    Accessories

    Mechanical accessory

    ZD6N-H150

    ZD6N-H150

    Lever for butterfly valves DN 125...150

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email

    Product Launch – New Generation Butterfly Control Valve

    Learn more about our new control butterfly valves at the product launch event

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    310 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Differential pressure
    ∆pmax 300 kPa
    Flow characteristic {Tools}
    0...100%: S-form / linear; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange