3. Klasificēti vadības vārsti

R2050-40-S4



Learn more
Back to product category
R2050-40-S4

R2050-40-S4

Characterised control valve, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, Kvs 40 m³/h, Fluid temperature -10...120°C [14...248°F]
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
Suitable actuators for Requesting actuators for R2050-40-S4
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
    EXT-OC-ZRN250

    EXT-OC-ZRN250

    Insulation shell for valve R2.., DN 50
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
    ZR2350

    ZR2350

    Pipe connector for ball valve with internal thread, DN 50, Rp 2", R 2"

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    40 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 350 kPa
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread