3. Klasificēti vadības vārsti

R3025-6P3-S2



Learn more
Back to product category
R3025-6P3-S2

R3025-6P3-S2

Characterised control valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
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
Suitable actuators for Requesting actuators for R3025-6P3-S2
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
    EXT-OC-ZRN325

    EXT-OC-ZRN325

    Insulation shell for valve R3.., DN 25
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
    ZR2325

    ZR2325

    Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    Kvs
    6.3 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 350 kPa
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
    Pipe connection
    Internal thread