3. Lodveida vārsti

R525



Learn more
Back to product category
R525

R525

Changeover ball valve, 3-way, DN 25, External thread, G 1 1/2", PN 40, ps 1600 kPa, Kvs 26 m³/h, Fluid temperature -10...100°C [14...212°F]
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
Suitable actuators for Requesting actuators for R525
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
    EXT-OC-ZR525

    EXT-OC-ZR525

    Insulation shell for valve R5.., DN 25
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
    ZR4525

    ZR4525

    Pipe connector for ball valve with external thread, DN 25, Rp 1", G 1 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    Kvs
    26 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 400 kPa
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
    Pipe connection
    External thread