3. Vārstu aktuatori

GV12-230-3-T



Learn more
Back to product category
GV12-230-3-T

GV12-230-3-T

Large stroke actuator, 15000 N, AC 230 V, 3-point, 82 s, Stroke 65 mm, 2x SPDT, IP65, Terminals

Please contact your local Belimo representative for ordering.
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
AC 230 V
Power Consumption For Wire Sizing
90 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 1.5 mm²
Force
15000 N
Control type
3-point
Manual override
Temporary with handwheel (non-rotating)
Stroke
65 mm
Running time (motor)
82 s / 65 mm
Protection category
IP65
Ambient Temperature
-20...70°C [-4...158°F]