3. Klasificēti vadības vārsti

R7040R16-B3+NR230A-S



Learn more
Back to product category
R7040R16-B3+NR230A-S

R7040R16-B3+NR230A-S

Characterised control valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 90 s, 1x SPDT, IP54
Actuator fitted
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
16 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...100°C [14...212°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
600 kPa
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Auxiliary switches
1x SPDT
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 3x 0.75 mm²
Control type
  • Open/close
  • 3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2