R-22PE-0UH



Back to product category
R-22PE-0UH

R-22PE-0UH

Sensor module thermal energy meter DN 50
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
Cable
Measured values
Flow
Flow qp
15
Output Voltage [Range]
THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
50 mm
Valve size
2 inch