Actuator parameters
2/2
Suitable actuators for
D6150WL
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?