GRK24A-SR-5



Learn more
Back to product category
GRK24A-SR-5

GRK24A-SR-5

Rotary actuator fail-safe NC/NO, 40 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54, F05
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
11 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
21 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
40 Nm
Control type
DC 2...10 V
Manual override
With push-button
Running time (motor)
150 s / 90°
Running time (fail-safe)
35 s