Polski
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
  • PL EN
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
  3. Duct Sensors (Air)

22DT-14N



Learn more
Back to product category
22DT-14N

22DT-14N

Duct/Immersion sensor Temperature active, 4...20 mA, Probe length 150 mm, Probe diameter 6 mm

Parts included: mounting clip, screws, adhesive foil

List price
493,00 PLN
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 49,00 PLN
Your price: ...
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 100,00 PLN
Your price: ...
Add to Project List
A-22D-A09

A-22D-A09

Mounting plate S housing

List price: 32,00 PLN
Your price: ...
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 13,00 PLN
Your price: ...
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 139,00 PLN
Your price: ...
Add to Project List
A-22P-A51

A-22P-A51

Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..

List price: 110,00 PLN
Your price: ...
Add to Project List
A-22P-A53

A-22P-A53

Adapter for Siemens thermowell

List price: 168,00 PLN
Your price: ...
Add to Project List

Thermowells

A-22P-A08

A-22P-A08

Thermowell Stainless steel, 100 mm, G 1/2", SW27

List price: 170,00 PLN
Your price: ...
Add to Project List
A-22P-A10

A-22P-A10

Thermowell Stainless steel, 150 mm, G 1/2", SW27

List price: 185,00 PLN
Your price: ...
Add to Project List
A-22P-A20

A-22P-A20

Thermowell Brass, 100 mm, R 1/2", SW22

List price: 80,00 PLN
Your price: ...
Add to Project List
A-22P-A22

A-22P-A22

Thermowell Brass, 150 mm, R 1/2", SW22

List price: 88,00 PLN
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 190,00 PLN
Your price: ...
Add to Project List
Product videos

How to install a 22DT.. sensor

• Typical mounting aid inclusive

• Fast installation

• Efficient commissioning

• High protection thanks to IP65 / NEMA 4X housing

Play now Share via email

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Probe length
150 mm

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.