Polski
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
  • PL EN
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
  3. Globe Valves

H6080X90-SP2/NV24A-TPC



Learn more
Back to product category
H6080X90-SP2/NV24A-TPC

H6080X90-SP2/NV24A-TPC

Globe valve (partially pressure-balanced), 2-way, DN 80, Flange, PN 25, ps 2500 kPa, Kvs 90 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 1000 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately

List price
25 134,00 PLN
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
MagiCAD Cloud

  • View now

Hydronic schemes
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
ZNV-C

ZNV-C

Spare coupling

List price: 88,00 PLN
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 670,00 PLN
Your price: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 651,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
90 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
1600 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
Control type
  • Open/close
  • 3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.