H611R+NVKC24A-SR-TPC
Globe valve, 2-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 0.63 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, 2...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable
Actuator fitted
- List price
- 5 509,00 PLN
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Kvs
- 0.63 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- -10...120°C [14...248°F]
- Fluid temperature note
- At a fluid temperature of -10...2°C, a stem heater is needed.
- Close-off pressure
- 600 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Max. 0.05% of the Kvs value
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 9 VA
- Connection Supply Control
- Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
- Control type
- DC 2...10 V
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2