• Building owners
    • HVAC professionals
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
    • Product security
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
    • Building owners
    • HVAC professionals
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
    • Product security
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
  2. Systems

Bus and system integration

Networking components

The networking of building technology systems enhances comfort, safety and transparency in air-conditioned buildings. Thanks to this transparency, operation can be optimised and overall energy consumption reduced – in new systems as well as in retrofitting or renovation projects. Networking of individual components can be easily implemented with bus systems, extending throughout the entire building.

  • Brochure – Bus solutions from Belimo (pdf - 2.54 MB)

Most comprehensive range of bus solutions in the HVAC industry

Connectivity

Flexibility

Comprehensive tools

The best connection

Product range

MP-Bus

  • Introduction to MP-Bus Technology (pdf - 3.46 MB)
  • MP-Bus cooperation partner (pdf - 472 KB)
  • MP-Bus cable length calculator (zip - 694 KB)
  • View products

Modbus

  • View products

BACnet

  • View products

KNX

  • View products

IoT / Cloud

  • Building IoT
  • View products

Direct connection for damper actuators, valve actuators and sensors

In the event that a device is to be connected directly via a higher-level network, Belimo offers various actuators with an integrated interface. This enables direct connection to field buses commonly used for HVAC without additional hardware, which eliminates additional sources of error. System integrators can integrate Belimo bus actuators and sensors into the existing software environment.

Structured system integration with partner solutions

MP partner solutions are used to convert signals of actuators grouped together in the MP-Bus and those of sensors for relevant networks. This enables the structured integration of clearly arranged and manageable sub-systems.

Cost-efficient integration of sensors and switching contacts

Up to two sensors (active, passive, switching contact) can be connected directly to an actuator. The signals are digitised in the actuator and made available on the bus. This minimises planning, installation, operation and maintenance costs.

Maximum flexibility in use

In hybrid operation, the actuator is controlled via an analogue signal and can at the same time be integrated and monitored in the building automation system via the bus. Belimo actuators thus facilitate gradual modernisation of building automation. For the time being, the existing control system can be retained and additional transparency can be created in the building by integrating the bus.

In addition, our actuators offer the greatest level of connection flexibility, since the bus protocol (BACnet, Modbus or MP-Bus) can be adapted on site using Belimo tools.

Practical tool from Belimo

Depending on the place of utilisation and the task, Belimo Assistant 2 facilitates on-site configuration, setup, diagnostics and evaluation. Belimo Assistant 2 can be used on a smartphone, tablet or PC (Windows version 10 and newer).

Customer-specific products

Custom-made products. Less effort, more profit.

These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why pre-manufactured products are becoming increasingly important. We build the actuator you need – with the cable length, connector plug and parametrisation you specify. On request, we mount the actuator to a valve and create a pre-mounted assembly from pipe parts, sensors, connections and much more. 

  • Different cable types and lengths with or without a connector plug. 
  • Product labelling with your customer information (e.g. where the actuator is to be installed in the building). 
  • Various mounting options (adapted to your installation situation on-site). 
  • Wide range of electrical and mechanical accessories.
  • Completely pre-manufactured and tested assembly (e.g. seal integrity) with components of your choice.
  • On request with flexible pipelines, with special coatings or insulation.
  • We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters). For HVAC performance devices (e.g. Belimo Energy Valve™), we prepare the complete commissioning for you according to your specifications.

We offer a "complete carefree package" for your application.

  • Read More
  • Customer advantages
  • Software
Customer advantages

General contractors / investors

Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. 

  • The transparency gained in networked buildings optimises operation and reduces overall energy consumption and costs – in new systems as well as in retrofitting or renovation projects
  • Networking building technology systems enhances comfort, safety and transparency in air-conditioned buildings

Architects

Your focus is on creativity and functionality. You conceptualise buildings and are responsible for the design, functional, technical and economic planning of buildings.

  • Belimo offers a comprehensive product range of communicative actuators for every application
  • Thanks to bus systems, installation work is easier and more economical due to time and material savings (cables, connecting terminals, connectors etc.)
  • Lower fire load and smaller space requirement in cable trays and control cabinets

Consulting engineers

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning.

  • Belimo offers a comprehensive product range of communicative actuators for every application and the most common field buses (MP-Bus, BACnet, Modbus and KNX)
  • Cost-efficient integration of sensors and switching contacts through digitalisation in the actuator
  • Belimo actuators with hybrid operation facilitate gradual modernisation of building automation
  • IP-based bus solutions with cloud support enable future-oriented planning

System integrators

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology.

  • Thanks to the latest technologies such as NFC and cloud processes, intuitive tools help minimise time needed for commissioning, troubleshooting, monitoring and evaluation.
  • Application optimisations can easily be carried out via the bus
  • Cost-efficient integration of sensors and switching contacts through digitalisation in the actuator
  • Actuators with hybrid operation facilitate gradual modernisation of building automation
  • Standardised, documented interfaces allow for quick commissioning
  • Operational monitoring and detailed status feedback

Installers / plant engineers

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule.

  • Greatly reduced cabling outlays through the use of bus communication
  • Prevention of cabling errors through uniformly colour-coded connecting cables

Building owners

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus.

  • Networking building technology systems enhances comfort, safety and transparency in air-conditioned buildings
  • The transparency gained in networked buildings optimises operation and reduces overall energy consumption and costs – in new systems as well as in retrofitting or renovation projects

Facility managers / building maintenance

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times.

  • Networking building technology systems enhances comfort, safety and transparency in air-conditioned buildings
  • The transparency gained in networked buildings optimises operation
  • Operational monitoring and detailed status feedback enable quick reactions to exceptional conditions
  • Actuators with hybrid operation facilitate gradual modernisation of building automation
Software

Belimo Assistant 2

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- LINK.10 (Supports Bluetooth and USB to NFC and MP-Bus)

  • App Store
  • Google Play
  • Belimo Assistant 2 (Windows Installer Version 6.15.1) (msi - 96.32 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 2.96 MB)
  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Frequently asked questions
  • How-To Videos
  • Learn more about Belimo Assistant 2
  • Belimo Assistant 2 Release Notes

Belimo RetroFIT+ App

The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.

Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.

The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.

  • App Store
  • Google Play
  • RetroFIT+ Product Replacement Tool (Desktop Version)
  • Videos: How to use the Belimo RetroFIT+ App

    How to find a replacement with Belimo RetroFIT+ App.
     

    Use the scan function

    Submit a request to support

    Search for a product name

    Search for parameters

    Search for measurements

Legacy Apps & Tools

Belimo PC-Tool (MFT-P)

Announcement
PC-Tool will no longer be updated to support new products or to run on Windows versions beyond Windows 10. Belimo Assistant 2 will integrate all major features of PC-Tool, ensuring continuity and enhanced functionality for users. If you have any questions please contact the local Belimo sales organisation.

PC-Tool is a universal software application for setting, commissioning, monitoring and evaluating communications with Belimo actuators.

  • PC-Tool (MFT-P) - Version 3.16.7.0 (zip - 162.53 MB)
  • Installation manual and release notes - PC-Tool (pdf - 464 KB)
  • PC-Tool - Operation manual (pdf - 6.27 MB)


MP-Bus Cable length calculator
The MP wiring calculator calculates the requested power consumption to layout the transformer, as well the maximum cable lengh of 1 MP-branch.

  • MP-Bus cable length calculator (zip - 694 KB)


VRP-M Tool
Adjustment and diagnostic software for commissioning, setting and monitoring air volume and pressure applications based on the VAV-Universal VRP-M V3 system solution.

  • VRP-M-Tool - Version 2.0.11 (zip - 5.76 MB)

Service Tool ZTH EU

The ZTH EU service tool simplifies diagnosis, operational checking and setting for HVAC performance devices. Connected directly to a parametrisable or communicative actuator from Belimo, current values can be read on site and reset immediately.

  • Download Tool - ZTH EU - Firmware Upgrade (zip - 2.44 MB)
  • Operating manual - ZTH EU Firmware Upgrade (pdf - 304 KB)

When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.

  • ZTH EU - USB MP driver (zip - 2.17 MB)

BIM plug-in for Autodesk Revit

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit the Autodesk page

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)