2. Damper Actuators
  3. Linear Actuators

LH24A-MP300-TP



Learn more
Back to product category
LH24A-MP300-TP

LH24A-MP300-TP

Linear actuator, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 300 mm, IP54, Terminals

Please contact your local Belimo representative for ordering.
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
Z-AS2

Z-AS2

End stop kit, for LH..A / CH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

Add to Project List
Please contact your local Sales Representative for ordering.
Z-KS2

Z-KS2

Coupling piece M6

Add to Project List
Please contact your local Sales Representative for ordering.
Z-TP

Z-TP

Terminal protection IP54
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.2 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm, 4-wire)
Force
150 N
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch
Manual override
With push-button, can be locked
Stroke
300 mm
Running time (motor)
150 s / 100 mm
Running time motor variable
70...270 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]