- Products (934)
- Discontinued Products (0)
- Documentation (0)
- General information (0)
R531
Characterised control valve, 3-way, DN 32, External thread, G 2", PN 25, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
R538
Characterised control valve, 3-way, DN 40, External thread, G 2 1/4", PN 25, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
R548
Characterised control valve, 3-way, DN 50, External thread, G 2 3/4", PN 25, ps 1600 kPa, Kvs 25 m³/h, Fluid temperature -10...100°C [14...212°F]
R6015R1-B1
Characterised control valve, 2-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 1 m³/h, Fluid temperature -10...100°C [14...212°F]
R6015R1P6-B1
Characterised control valve, 2-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 1.6 m³/h, Fluid temperature -10...100°C [14...212°F]
R6015R2P5-B1
Characterised control valve, 2-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 2.5 m³/h, Fluid temperature -10...100°C [14...212°F]
R6015R4-B1
Characterised control valve, 2-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 4 m³/h, Fluid temperature -10...100°C [14...212°F]
R6015RP63-B1
Characterised control valve, 2-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 0.63 m³/h, Fluid temperature -10...100°C [14...212°F]
R6020R6P3-B1
Characterised control valve, 2-way, DN 20, Flange, PN 6, ps 600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...100°C [14...212°F]
R6025R10-B2
Characterised control valve, 2-way, DN 25, Flange, PN 6, ps 600 kPa, Kvs 10 m³/h, Fluid temperature -10...100°C [14...212°F]
R6032R16-B3
Characterised control valve, 2-way, DN 32, Flange, PN 6, ps 600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
R6040R25-B3
Characterised control valve, 2-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 25 m³/h, Fluid temperature -10...100°C [14...212°F]
R6050R40-B3
Characterised control valve, 2-way, DN 50, Flange, PN 6, ps 600 kPa, Kvs 40 m³/h, Fluid temperature -10...100°C [14...212°F]
R6065W63-S8
Characterised control valve, 2-way, DN 65, Flange, PN 16, ps 1600 kPa, Kvs 63 m³/h, Fluid temperature -10...120°C [14...248°F]
R6080W100-S8
Characterised control valve, 2-way, DN 80, Flange, PN 16, ps 1600 kPa, Kvs 100 m³/h, Fluid temperature -10...120°C [14...248°F]
R6100W160-S8
Characterised control valve, 2-way, DN 100, Flange, PN 16, ps 1600 kPa, Kvs 160 m³/h, Fluid temperature -10...120°C [14...248°F]
R6125W250-S8
Characterised control valve, 2-way, DN 125, Flange, PN 16, ps 1600 kPa, Kvs 250 m³/h, Fluid temperature -10...120°C [14...248°F]
R6150W320-S8
Characterised control valve, 2-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature -10...120°C [14...248°F]
R7015R1P6-B1
Characterised control valve, 3-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 1.6 m³/h, Fluid temperature -10...100°C [14...212°F]
R7015R4-B1
Characterised control valve, 3-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 4 m³/h, Fluid temperature -10...100°C [14...212°F]
Design data: Design data