Training
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
    • Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Damper Actuators
  3. Airflow Measurement and Control

NMV-D3-MOD



Learn More
Back to product category
NMV-D3-MOD

NMV-D3-MOD

VAV-Compact unit – with VAV controller, dynamic Δp sensor and damper actuator, 90 in-lb [10 Nm], BACnet MS/TP, Modbus RTU, MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control

List Price
$915.00
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
3 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 3 ft. [1 m], 6x 0.75 mm²
Torque
90 in-lb [10 Nm]
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
Manual Override
With push-button, can be locked
Angle of Rotation
95°
Mechanical Interface
Universal shaft clamp 8...26.7 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
32...122°F [0...50°C ]
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download

System integration

Current documents

  • Download
  • Download

Archive

  • Download
  • Download
  • Download

Software/Apps
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
Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: $535.00
Your Price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List Price: $211.00
Your Price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: $97.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved