EV050+AKRX-E
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1/2" [15], Internal thread, V'nom 6.6 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 1
EV050+AKRX-E N4
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1/2" [15], Internal thread, V'nom 6.6 GPM, 14...250°F [-10...120°C], NEMA 4, UL Enclosure Type 4
EV050+AKRX-E N4HH
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1/2" [15], Internal thread, V'nom 6.6 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Humidistat heater
EV050+AKRX-E N4HT
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1/2" [15], Internal thread, V'nom 6.6 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Thermostat heater
EV050+ARX-E N4
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 1/2"[15], Internal thread, GPM 6.6
EV050+ARX-E N4HH
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1/2" [15], Internal thread, V'nom 6.6 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Humidistat heater
EV050+ARX-E N4HT
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1/2" [15], Internal thread, V'nom 6.6 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Thermostat heater
EV050+LRX-E
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1/2" [15], Internal thread, V'nom 6.6 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 1
EV075+AKRX-E
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3/4" [20], Internal thread, V'nom 11 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 1
EV075+AKRX-E N4
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3/4" [20], Internal thread, V'nom 11 GPM, 14...250°F [-10...120°C], NEMA 4, UL Enclosure Type 4
EV075+AKRX-E N4HH
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3/4" [20], Internal thread, V'nom 11 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Humidistat heater
EV075+AKRX-E N4HT
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3/4" [20], Internal thread, V'nom 11 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Thermostat heater
EV075+ARX-E N4
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 3/4"[20], Internal thread, GPM 11
EV075+ARX-E N4HH
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3/4" [20], Internal thread, V'nom 11 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Humidistat heater
EV075+ARX-E N4HT
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3/4" [20], Internal thread, V'nom 11 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Thermostat heater
EV075+LRX-E
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3/4" [20], Internal thread, V'nom 11 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 1
EV100+AKRX-E
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1" [25], Internal thread, V'nom 18.2 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 1
EV100+AKRX-E N4
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1" [25], Internal thread, V'nom 18.2 GPM, 14...250°F [-10...120°C], NEMA 4, UL Enclosure Type 4
EV100+AKRX-E N4HH
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1" [25], Internal thread, V'nom 18.2 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Humidistat heater
EV100+AKRX-E N4HT
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1" [25], Internal thread, V'nom 18.2 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Thermostat heater
Design Data : Design Data