Pressure Independent Control Valves | Belimo Control Valves
High Performance Solutions
Belimo pressure independent valve technology maximizes energy savings of variable flow pumping systems while addressing unique control challenges. Belimo offers a series of pressure independent (PI) control valves; from the PIQCV, a super compact PI valve, EPIV an electronic PI valve offering true flow measurement to the Energy Valve that optimizes, documents and proves water coil performance.
-
Video
-
Belimo PIV Product Brochure (pdf - 6.26 MB)
Compact Performance
Energy Efficient Valves Providing Optimal Performance
With Belimo’s pressure independent control valve technology only a single valve is required to maintain proper flow through each circuit. Each valve arrives from the factory pre-set for each circuit and can be changed in the field, so there is no additional balancing required. The system performs perfectly from start-up. Pressure independent valves are used to regulate flow through air handlers, heating and cooling coils, fan coil units, unit ventilators and VAV re-heat coils.
Product Range
- User Benefits
- Resources
- Success Stories
- Awards
Consulting Engineers
Your analytical skillset makes you an invaluable asset to your organization and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself collecting information and analyzing data when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo Pressure Independent Valves can:
- Dynamically balance the load under all operating conditions
- Provide True Flow reading for fast TAB verification and BMS data logging via BACnet
- Eliminate costly problems associated with low Delta T syndrome
- Precisely match designed requirements for BTU/hr and Delta T at the load with patented Power Control
- Ensure that projects bids remain under budget and installations occur on time
Contractors & Distributors
You're tasked with running a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems are key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be spent getting the job done and moving on to the next one. Pressure Independent Valves can:
- Solve client’s low Delta T syndrome problems to reduce pump cost, and release plant capacity
- Maintains pressure independent operation from 5 to 50 psid to ensure optimal system performance
- Enhanced communication with BACnet, MS/TP, and Modbus RTU to provide superior application data access for easy troubleshooting, commissioning, and programming
- Easy installation in tight spaces
- Continuous balancing eliminating overflow of coil reducing pumping costs
Building Owners
Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Pressure Independent Valve help:
- Utilize system data to improve coil and system performance achieving increased energy savings
- Showcase your building by utilizing state of the art technology
- Continuous balancing eliminating overflow of coil reducing pumping costs and power consumption
- Eliminate the need for manual balancing valves, thus reducing the installation and commissioning costs and time
- Ensure circuits are properly balanced, so tenant improvements and building expansion projects proceed smoothly without impact to other spaces
Facility Managers
Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Pressure Independent Valves can:
- Enable you to maintain the correct glycol concentration; increasing overall heat transfer and pumping efficiency
- Reduce pumping and chiller/boiler operating costs by increasing chiller plant efficiency
- Provide reliable operation and occupant comfort and increase building performance
- Ensure coils are dynamically balanced providing True Flow control
- Flow is adjustable and always perfectly balanced
- Easy installation in tight spaces
- Fast delivery and online technical support
ESCO
You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo’s pressure independent valves can:
- Provide advanced solutions for clients incorporating cloud based analytics to benchmark and optimize system performance
- Eliminates costly problems associated with low Delta T syndrome
- Recommends Deta T and flow setpoints via cloud connection to save time and improve efficiency
- Graphically illustrate performance reports showing current and historical data of flow rates, energy usage, Delta T, and other points of interest
- Continuous balancing eliminating overflow of coil reducing pumping costs
Commissioning Agents / Balancing Contractors
The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems, you’ve got a lot on you plate. What you’re really looking for is an innovative product with proven energy savings data that meets your facility’s specifications without the hassle of a complex installation and/or costly maintenance requirements. Belimo’s pressure independent valves can:
- Easily save settings from one valve configuration and load in another allowing for fast and accurate integration
- Performs the function of a dynamic balancing valve and control valve in one unit; therefore the flow characteristic and operation of the valve is not distorted in the system
- Ensure circuits are properly balanced, so tenant improvements and building expansion projects proceed smoothly without impact to other spaces
- Eliminates costly problems associated with low Delta T syndrome
- Maintains flow set point regardless of differential pressure variations with its powerful algorithm that modulates the valve based on its measured True Flow
Documents & Tools
A central location to access product documentation for use in your business needs.
Webinars, Videos & Presentations
With Belimo's webinars, videos, and presentations, you can gain an in-depth understanding of Pressure Independent Valve technology.
-
How the Belimo EPIV is Revolutionizing Data Center Cooling
-
Delta T Management
-
Achieving Better Flow Control and Energy Efficiency with PIQCV
-
Innovation Meets Energy Efficient Design (6-way ePIV)
-
Correcting Low ∆T in Buildings with District Cooling
-
Advanced Valve Control Strategies: Flow Control and Power Control
-
Introduction to the PIQCV, Pressure Independent Zone Valve
-
Overview Presentation for Energy Valve 3.0 (pptx - 26.51 MB)
Training
Belimo University offers a free online comprehensive training on pressure independent valves along with other programs. Training is available online or onsite.
Awards and Recognitions
The Energy Valve has received many awards and recognitions for the technology innovation of solving low DeltaT syndrome and providing transparency to visualize product and system performance at the field device level of system operation. Belimo Energy Valve is unlike any other product on the market.