Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

Energy Management and Billing Made Easy

Belimo’s new Thermal Energy Meters are designed according to EN1434 and equipped for remote IoT-based billing. The energy meters have a patented glycol compensation algorithm that automatically selects the correct glycol concentration to provide proper flow and energy measurement, eliminating manual input and inaccuracy.

Rethink Energy Thermal Management

Accuracy and Reliability

The thermal energy meters, 22PE series, incorporate an ultrasonic transit time technology with no moving parts eliminating wear over time. Each unit is individually wet calibrated to ensure accuracy and repeatability over the life of the product. The 22PE series offers reliable measurement of energy consumed, providing customers with the information required to analyze their consumption and control costs. The 22PE series are now available in sizes ½" to 2".

Features

Belimo SelectPro™

Sizing and Selection Made Simple

SelectPro is a quick and simple tool for accurately sizing and selecting valves, actuators, sensors and replacement solutions.

SelectPro’s Features Include:

  • Export Builder – Design an export to fit your needs
  • Reference Documents – Locate information in one central location
  • Contact Profiles – Ability to save multiple contact profiles
  • Quote Generator – Create a professional quote from your schedule
  • Media Download – Save a ZIP file of your entire schedule’s media

Questions? Comments? Email SelectPro@us.belimo.com

Note: SelectPro Online works best in Google Chrome and Mozilla Firefox

  • User Benefits
  • Resources
User Benefits

Consulting Engineers

You provide expertise and leadership in the planning, design, modification, or rehabilitation of public and private infrastructure. You are an asset to public and private clients from preliminary surveys and analysis through final design and construction. You design systems and operating sequences that meet energy codes making facilities run more efficiently. You frequently find yourself collecting information and analyzing data when you would prefer to look for new and innovative ways to save energy and improve building performance. Belimo's Thermal Energy Meters can

  • Provide reliable proper flow and energy measurement and eliminate manual input and inaccuracy
  • Accurately monitor and measure fluid velocity and energy consumption for efficient TAB verification and BMS data logging via BACnet
  • Attract new clients with IoT capability
  • Reduce repair costs and extends life because of the rugged design with no moving parts, which will allow capital to be allocated to other design enhancements
  • Reliable measurement of energy consumed, providing customers with the information required to analyze their consumption and control costs
  • Ensure that projects bids remain within budget with ease of installation and low maintenance costs

Contractors & Distributors

You review and approve plans to ensure building codes, local ordinances, zoning regulations, and contract specifications are met. You use survey instruments, metering devices, and test equipment to perform inspections and find that too much of your time is spent diagnosing technical issues and troubleshooting. You would rather get the job completed and move to the next one. Belimo's Thermal Energy Meters

  • Solve client's inaccuracies with the build-in patented glycol compensation algorithm that automatically compensates its measurements based on the glycol concentration to provide proper flow and energy measurement
  • Provide freeze protection with glycol monitoring for efficient, safe operation and reducing cost
  • Deliver advanced solutions for clients incorporating BACnet MSTP/ BACnet IP and Modbus RTU Modbus IP communication protocols to optimize system performance
  • Easily set or adjust parameters using NFC or a web server 
  • Ethernet connectivity supports remote IoT metering and billing
  • Provides an additional sensor input via an analog for an active sensor, passive sensor, temperature sensor, or switch to integrate data elements of additional processes and control.
  • Simplifies installation with Power over Ethernet (PoE), reducing the need for additional transformers and wiring by using a single ethernet cable for both data and supplying power to the meter

Building Owners

Building expansion and tenant improvements are a constant challenge, along with protecting against liabilities. Maintaining a profitable business by securing contacts, managing costs, ensuring tenants are happy and comfortable is a full-time job. You need to ensure you have reliable solutions. The Belimo Thermal Energy Meter

  • Offers a built-in data logger to capture the energy, flow, and operational data for system optimization and efficiency
  • Provides reliable measurement of energy consumed, providing customers with the information required to analyze their consumption and control costs
  • Monitors and compensates for changes in glycol concentration, providing precise flow and energy measurement
  • Offers IoT capability for remote meter reading and includes data for efficient tenant billing
  • Has a robust design with no moving parts extends the life reducing maintenance and repair cost

Facility Managers

You are in charge of taking care of the day-to-day maintenance, upgrades, and management of buildings' HVAC systems. With higher energy prices, costly building inefficiencies, and managing a few locations at one time, your job is a challenge. You want more time to look for new and innovative ways to reduce energy and improve HVAC performance. The Belimo Thermal Energy Meter:

  • Monitors and compensates for changes in glycol concentration to provide precise flow and energy measurement
  • Offers patented glycol compensation algorithm automatically selects the correct glycol concentration to eliminate manual input and inaccuracies as glycol concentration changes
  • Provides real-time technical data via the webserver or with NFC and the Belimo Assitant App
  • Is wet calibrated to ensure accuracy and repeatability over time, eliminating the need for recalibration
  • Provides accurate and reliable measurement of energy consumed, giving customers the information required to analyze their consumption and control costs

ESCO

You spend your days developing, designing, and arranging financing for projects to help reduce energy and maintenance costs at your customers' facilities. You don't have time to research new technology innovations. The Belimo Thermal Energy Meter

  • Is wet calibrated to ensure accuracy and repeatability over the life of the product
  • Offers patented glycol compensation algorithm automatically selects the correct glycol concentration to provide proper flow and energy measurement
  • Delivers accurate flow measurement and energy consumption to control costs
  • Provides Ethernet connectivity and supports remote IoT metering and integrates billing platforms
  • Deliver advanced solutions for clients incorporating BACnet MSTP/ BACnet IP and Modbus RTU Modbus IP communication protocols to optimize system performance

Commissioning Agents / Balancing Contractors

You work closely with project teams to design and construction schedules, integrate commissioning activities and provide site inspections focusing on system performance, operations, and maintenance. The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems, you look for innovative products with proven energy savings data to meet your facility's specifications without the hassle of a complicated installation or costly maintenance. Belimo's Thermal Energy Meters

  • Can easily set or adjust parameters using NFC or a web server 
  • Measure true flow and accurate energy consumption to reduce commissioning time
  • Offers a patented glycol compensation algorithm that automatically selects the correct glycol concentration to provide proper flow and energy measurement, ensuring reliable measurement and eliminating manual input and inaccuracy
  • Provides a commissioning report of historical and operational data
  • Saves and reload settings from one meter configuration and loads in another, allowing for fast and accurate integration
Resources

Presentations

Belimo presentations and recorded webinars provide high-level overviews to an in-depth understanding of the technology associated with the HVAC sensors. Interested in attending a live webinar, click here to register

Videos

Sensors videos are developed to educate the many features and benefits of superior reliability, easy installation, and seamless integration with major Building Automation Systems (BAS).

Webinars

Belimo offers online and recorded webinar presentations. These free webinars are available once a month lasting only 30 minutes and recorded for future reference. Watch one for yourself now and learn about the Belimo sensors.

Stay connected, join our enews.

Materials

A central location to access product documentation for use in your business needs.

Training

Belimo University offers free online comprehensive training on sensors along with other programs. Training is available online or onsite. Learn more.