2. Damper Actuators
  3. Non Fail-Safe Actuators

GMC24S-C2



Learn More
Back to product category
GMC24S.28

GMC24S-C2

GMC24S.28

Rotary Actuator, 40 Nm, AC/DC 24 V, On/Off, 35 s (35...150 s), 2x SPST, IP54, Cable 3 ft. [1 m]

List Price
$811.00
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
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
4 W
Power Consumption (Holding)
0.3 W
Power Consumption For Wire Sizing
8 VA
Auxiliary Switches
2x SPST
Connection Supply Control

Cable FRNC (halogen-free)
3 ft. [1 m] 4x 0.5 mm² [21 AWG]
with 1/2" NPT conduit connector

Connection Auxilary Switch

Cable FRNC (halogen-free)
3 ft. [1 m] 4x 0.75 mm² [19 AWG]
with 1/2" NPT conduit connector

Torque
40 Nm
Control Type
On/Off
Direction Of Motion Motor
clockwise rotation (cw)
Manual Override
With lateral handle, can be locked
Angle of Rotation
95°
Running Time (Motor)
35 s / 90°
Running Time range (Motor)
35...150 s
Mechanical Interface
Universal shaft clamp reversible 0.47...1.05" [12...26.7 mm]
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...131°F [-30...55°C ]
Downloads

Documentation

  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Product Videos

How to - Installing GM Actuators

How-To: Installing GM Actuators

Play Now Share via Email
Accessories

Mechanical accessory

TOOL-07

TOOL-07

Wrench 0.512 in. [13 mm]

Please contact your local Belimo representative for ordering.
Z-GMA

Z-GMA

Baseplate extension for GM..A to GM..

List Price: $37.00
Your Price: ...
Add to Project List
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

List Price: $186.00
Your Price: ...
Add to Project List
ZG-JSA-1

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

List Price: $394.00
Your Price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: $535.00
Your Price: ...
Add to Project List
ZIP-BT-NFC

ZIP-BT-NFC

Converter Bluetooth / NFC

Please contact your local Belimo representative for ordering.