- Configured Total
- $17,853.00
G7100DS+AVKB120-3
Globe Valve (GV), DN 4" [100], 3-way, ANSI Class 125, Cv 160
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
- List Price
- $17,853.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 125
- Pattern
- 3-way
- Cv
- 160
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 125, up to 175 psi below 150°F
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Trim
- Stainless steel
- Valve Size
- 4" [100]
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 3.5 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Control Type
- Floating/3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Product Videos
How to Pre-Tension a Globe Valve
Greater Force Flexibility – Belimo’s New Globe Valve Assemblies
Accessories
Mechanical accessory
FGVL-ADPT
Stem adapter replacement for EV, RV, AVK Globe Valve actuators
List Price: $607.00
Your Price: ...
ZG-GV04
Repack Kit for Belimo G6, G7 series globe valves, Stainless steel trim
List Price: $296.00
Your Price: ...
ZG-GV15
Repack Kit for Belimo G6, G7 series globe valves, Bronze trim
List Price: $413.00
Your Price: ...
ZS-GV-002
Weathershield for EV/RV..and AV.. Series (cover only)
List Price: $1,030.00
Your Price: ...
Electrical accessory
S2A-GV
2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC
List Price: $255.00
Your Price: ...