- Configured Total
- $784.00
LHX120-SR-200
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC 100...240 V, 2...10 V, cable, Modulating
- List Price
- $784.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 3 W
- Power Consumption (Holding)
- 1 W
- Power Consumption For Wire Sizing
- 4 VA
- Force
- 150 N [35 lbf]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- reversible with switch
- Manual Override
- External push button
- Stroke
- 8" [200 mm]
- Running Time (Motor)
- 150 s / 100 mm
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories