Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. RetroFIT+
  3. Butterfly Valve/Actuators

GMCX120-SR-T-X1 N4



Learn More
Back to product category
GMCX120-SR-T-X1 N4

GMCX120-SR-T-X1 N4

Valve Actuator, Non fail-safe, AC 100...240 V, Modulating, NEMA 4X

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
$4,327.00
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
AAX ; P-10130; In2-10V;Out 2-10V;35s
P ; NEMA 4(X) Enclosure
Configured Total
$4,327.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
6 W
Power Consumption (Holding)
2 W
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
Under cover
Angle of Rotation
90°
Running Time (Motor)
35 s / 90°
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved