2. RetroFIT+
  3. Control Valve/Actuators

CQKB24-LL



Learn More
Back to product category
CQKB24-LL

CQKB24-LL

Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Open, Fail-safe position Open

List Price
$300.00
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
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Running Time (Fail-safe)
<60 s
Protection category
IP40