2. RetroFIT+
  3. Globe Valve/Actuators

SGVL+SVX24-SR



Learn More
Back to product category
SGVL+SVX24-SR

SGVL+SVX24-SR

Schneider Globe Valve Linkage with LV and SV series actuators
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
$1,265.00
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
SGVL+SVX24-SR
Configured Total
$1,265.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
4 VA
Force
1500 N [340 lbf]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch
Manual Override
4 mm hex crank (shipped w/actuator)
Stroke
0.95" [24 mm]
Running Time (Motor)
90 s /
Running Time range (Motor)
90 or 150 s
Protection category
IP54