Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Sensors / Meters
  3. Gas Monitors (Air)

22G15-5C6



Learn More
Back to product category
22G15-5C6

22G15-5C6

Gas monitor, CO₂, CO₂: 0...10000 ppm, CAN bus

List Price
$2,184.00
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
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Measured Values
  • CO₂ (Carbon Dioxide)
  • Temperature
Output Signal
CAN bus
Measuring Range Temperature
-4...104°F [-20...40°C]
Measuring Range Gas
CO₂: 0...10000 ppm
Communication
CAN bus
Output signal relay note
SPDT, 5 A @ AC 240 V or 4 A @ AC 24 V, non-inductive, explosion proof, fail-safe
Output signal active note
Analog outputs: 2...10 V or 4...20 mA default. Scalable, min/max selectable
Display Type
LCD
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
Product Videos

Belimo Gas Monitors - Parking Garages

Play Now Share via Email

Introducing Belimo Gas Monitors - Ensuring Air Quality and Safety

Play Now Share via Email

Belimo Gas Monitors - Fixing

Play Now Share via Email

Belimo Gas Monitors - Sensor Elements

Play Now Share via Email

Belimo Gas Monitors - Keypad

Play Now Share via Email

Belimo Gas Monitors - Display

Play Now Share via Email

Belimo Gas Monitors - Connectivity

Play Now Share via Email

Belimo Gas Monitors - Alarm Functions

Play Now Share via Email

Belimo 22G Series Gas Monitors - Full Compliance with UL 2075 and ULC-S588 Standards

Play Now Share via Email

Belimo Gas Monitors

Play Now Share via Email

Belimo's New Gas Monitors - The Benefits and Advantages

Play Now Share via Email

Inside Belimo’s BSI Facility: Precision, Quality, and Expertise

Play Now Share via Email
Accessories

Mechanical accessory

A-22G-A12

A-22G-A12

Splash proof housing

List Price: $449.00
Your Price: ...
Add to Project List
A-22G-A13

A-22G-A13

Duct mount housing

List Price: $575.00
Your Price: ...
Add to Project List
A-22G-A24

A-22G-A24

Security screw kit: includes 20 security torx captive screws, 1 allen key (security torx, T20)

List Price: $201.00
Your Price: ...
Add to Project List

Electrical accessory

A-22G-A100

A-22G-A100

Transformer, 100 VA

List Price: $276.00
Your Price: ...
Add to Project List
A-22G-A14

A-22G-A14

High-low mounting kit

List Price: $425.00
Your Price: ...
Add to Project List
A-22G-A50

A-22G-A50

Transformer, 50 VA

List Price: $257.00
Your Price: ...
Add to Project List
C-22G-50

C-22G-50

Relay unit, CAN bus, 4 relays

List Price: $630.00
Your Price: ...
Add to Project List
C-22G-5A

C-22G-5A

Communication module, CAN bus, BACnet MS/TP, 1 relay, 2 analog outputs

List Price: $968.00
Your Price: ...
Add to Project List
C-22G-5B

C-22G-5B

Communication module, CAN bus, BACnet MS/TP, 2 relays

List Price: $891.00
Your Price: ...
Add to Project List
C-22G-5C

C-22G-5C

Communication module, CAN bus

List Price: $735.00
Your Price: ...
Add to Project List
EXT-AS-HS-AMB

EXT-AS-HS-AMB

External horn and strobe alarm, Amber, AC/DC 24 V, Strobe candela: 20cd, 6x strobe patterns, horn volume: 108 dB potentiometer adjustable, 32x tones

List Price: $1,183.00
Your Price: ...
Add to Project List
EXT-AS-HS-BLU

EXT-AS-HS-BLU

External horn and strobe alarm, Blue, AC/DC 24 V, Strobe candela: 15cd, 6x strobe patterns, horn volume: 108 dB potentiometer adjustable, 32x tones

List Price: $1,183.00
Your Price: ...
Add to Project List
EXT-AS-HS-CLR

EXT-AS-HS-CLR

External horn and strobe alarm, Clear, AC/DC 24 V, Strobe candela: 64cd, 6x strobe patterns, horn volume: 108 dB potentiometer adjustable, 32x tones

List Price: $1,183.00
Your Price: ...
Add to Project List

Calibration accessory

A-22G-A22

A-22G-A22

Calibration kit

List Price: $1,151.00
Your Price: ...
Add to Project List
A-22G-A23

A-22G-A23

Calibration cap and tube

List Price: $54.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved