3. Butterfly Valves

F6100-300SHP+PRBUP-MFT-T



Learn More
Back to product category
F6100-300SHP+PRBUP-MFT-T

F6100-300SHP+PRBUP-MFT-T

Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 300, Cv 451 
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted

List Price
$11,618.00
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
2 ; NC
Configured Total
$11,618.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
300
Pattern
2-way
Cv
451 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 300
End Fitting
Flange
Valve Size
4" [100]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
24 W
Power Consumption (Holding)
8 W
Power Consumption For Wire Sizing
with 24 V 24 VA / with 240 V 56 VA
Auxiliary Switches
2x SPDT
Control Type
MFT/Programmable
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

System integration

Current documents

  • Download

Archive

  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
ZG-HND PR

ZG-HND PR

ZG-HND PR Series Actuator Hand Crank

List Price: $72.00
Your Price: ...
Add to Project List

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: $211.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00
Your Price: ...
Add to Project List

Sensors

01DT-5BH

01DT-5BH

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 2" [50 mm], Probe diameter 0.24" [6 mm]

List Price: $74.00
Your Price: ...
Add to Project List
01DT-5BL

01DT-5BL

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 4" [100 mm], Probe diameter 0.24" [6 mm]

List Price: $74.00
Your Price: ...
Add to Project List
01DT-5BN

01DT-5BN

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 6" [150 mm], Probe diameter 0.24" [6 mm]

List Price: $74.00
Your Price: ...
Add to Project List
01DT-5BP

01DT-5BP

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 8" [200 mm], Probe diameter 0.24" [6 mm]

List Price: $74.00
Your Price: ...
Add to Project List
01DT-5BR

01DT-5BR

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 12" [300 mm], Probe diameter 0.24" [6 mm]

List Price: $74.00
Your Price: ...
Add to Project List
01DT-5BT

01DT-5BT

Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 18" [450 mm], Probe diameter 0.24" [6 mm]

List Price: $83.00
Your Price: ...
Add to Project List
01DT-5EH

01DT-5EH

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 2" [50 mm], Probe diameter 0.24" [6 mm]

List Price: $59.00
Your Price: ...
Add to Project List
01DT-5EL

01DT-5EL

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 4" [100 mm], Probe diameter 0.24" [6 mm]

List Price: $59.00
Your Price: ...
Add to Project List
01DT-5EN

01DT-5EN

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 6" [150 mm], Probe diameter 0.24" [6 mm]

List Price: $59.00
Your Price: ...
Add to Project List
01DT-5EP

01DT-5EP

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 8" [200 mm], Probe diameter 0.24" [6 mm]

List Price: $59.00
Your Price: ...
Add to Project List
01DT-5ER

01DT-5ER

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 12" [300 mm], Probe diameter 0.24" [6 mm]

List Price: $59.00
Your Price: ...
Add to Project List
01DT-5ET

01DT-5ET

Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 18" [450 mm], Probe diameter 0.24" [6 mm]

List Price: $83.00