- Configured Total
- $3,614.00
F665VIC+GMCX120-SR-T-X1
Butterfly Valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class Grooved AWWA, Cv 260
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, Modulating
Actuator fitted
- List Price
- $3,614.00
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
- ANSI Class
- Grooved AWWA
- Pattern
- 2-way
- Cv
- 260
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Grooved AWWA, 300 psi
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Grooved
- Valve Size
- 2.5" [65]
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 6 W
- Power Consumption (Holding)
- 2 W
- Control Type
- DC 2...10 V
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads