- Configured Total
- $3,345.00
F665VIC+GRCX24-3-T N4
Butterfly Valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class Grooved AWWA, Cv 260
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, NEMA 4X, Terminals
Actuator fitted
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- $3,345.00
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
- ANSI Class
- Grooved AWWA
- Pattern
- 2-way
- Cv
- 260
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Grooved AWWA, 300 psi
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Grooved
- Valve Size
- 2.5" [65]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 8 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 11 VA
- Control Type
- Floating/3-point
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories