- Configured Total
- $22,388.00
F7150-150SHP+PRXUP-MFT-T
Butterfly Valve (BFV), DN 6" [150], 3-way, ANSI Class 150, Cv 1103
Configurable
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
- List Price
- $22,388.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
Valve specifications
- ANSI Class
- 150
- Pattern
- 3-way
- Cv
- 1103
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 150
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Valve Size
- 6" [150]
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power Consumption (Running)
- 24 W
- Power Consumption (Holding)
- 8 W
- Power Consumption For Wire Sizing
- with 24 V 24 VA / with 240 V 56 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
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
Gateways and field modules
Sensors
01DT-5BH
Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 2" [50 mm], Probe diameter 0.24" [6 mm]
01DT-5BL
Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 4" [100 mm], Probe diameter 0.24" [6 mm]
01DT-5BN
Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 6" [150 mm], Probe diameter 0.24" [6 mm]
01DT-5BP
Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 8" [200 mm], Probe diameter 0.24" [6 mm]
01DT-5BR
Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 12" [300 mm], Probe diameter 0.24" [6 mm]
01DT-5BT
Duct/Immersion sensor Temperature passive, Pt1000, Probe Length 18" [450 mm], Probe diameter 0.24" [6 mm]
01DT-5EH
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 2" [50 mm], Probe diameter 0.24" [6 mm]
01DT-5EL
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 4" [100 mm], Probe diameter 0.24" [6 mm]
01DT-5EN
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 6" [150 mm], Probe diameter 0.24" [6 mm]
01DT-5EP
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 8" [200 mm], Probe diameter 0.24" [6 mm]
01DT-5ER
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 12" [300 mm], Probe diameter 0.24" [6 mm]
01DT-5ET
Duct/Immersion sensor Temperature passive, Ni1000 (JCI), Probe Length 18" [450 mm], Probe diameter 0.24" [6 mm]