3. Butterfly Valves

F750VIC+AFBUP-S-X1



Learn More
Back to product category
F750VIC+AFBUP-S-X1

F750VIC+AFBUP-S-X1

Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class Grooved AWWA, Cv 115 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted

List Price
$6,622.00
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
$6,622.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Grooved AWWA
Pattern
3-way
Cv
115 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow characteristic {Tools}
Linear
End Fitting
Grooved
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Auxiliary Switches
2x SPDT
Control Type
On/Off