Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  3. Characterized Control Valves

B240+AFRX24



Learn More
Back to product category
B240+AFRX24

B240+AFRX24

Characterized Control Valve (CCV), DN 1 1/2" [40], 2-way, Cv 37 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
$1,138.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
  • Accessories
Options
Configured Total
$1,138.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
37 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: $436.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved