Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  3. Globe Valves

G7100DS+EVB24-SR



Learn More
Back to product category
G7100DS+EVB24-SR

G7100DS+EVB24-SR

Globe Valve (GV), DN 4" [100], 3-way, ANSI Class 125, Cv 154 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
$18,186.00
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
  • Product Videos
  • Accessories
Options
Configured Total
$18,186.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
3-way
Cv
154 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Linear
End Fitting
Flange
Trim
Stainless steel
Valve Size
4" [100]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
DC 2...10 V
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
Product Videos

How to Pre-Tension a Globe Valve

Play Now Share via Email

Greater Force Flexibility – Belimo’s New Globe Valve Assemblies

Play Now Share via Email
Accessories

Mechanical accessory

FGVL-ADPT

FGVL-ADPT

Stem adapter replacement for EV, RV, AVK Globe Valve actuators

List Price: $607.00
Your Price: ...
Add to Project List
ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

List Price: $413.00
Your Price: ...
Add to Project List
ZS-GV-002

ZS-GV-002

Weathershield for EV/RV..and AV.. Series (cover only)

List Price: $1,030.00
Your Price: ...
Add to Project List

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

List Price: $255.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download
ZTH US

ZTH US

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved