2. RetroFIT+
  3. Control Valve/Actuators

AMX24-3-X1



Learn More
Back to product category
AMX24-3-X1

AMX24-3-X1

Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point

List Price
$668.00
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
$668.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5.5 VA
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
95 s / 90°
Running Time range (Motor)
90 or 150 s
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
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

List Price: $45.00