- Configured Total
- $560.00
B2050QPW-N+CQBUP-3
Potable water valve, 2-way, DN 15, Internal thread, ps, Fluid temperature -4...212°F [-20...100°C]
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
- List Price
- $560.00
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
- AC 100...240 V
- Power Consumption (Holding)
- 0.7 W
- Power Consumption For Wire Sizing
- 2 VA
- Control Type
- Floating/3-point
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Pattern
- 2-way
- Cv
- 32
- Potable water certificate
-
- NSF/ANSI 61
- NSF/ANSI 372
- Fluid
- Potable water
- Fluid temperature
- -4...212°F [-20...100°C]
- Body Pressure Rating
- 600 psi CWP
- End Fitting
- Internal thread
- Valve Size
- 0.5" [15]
Downloads