- Configured Total
- $585.00
B2050QPW-N+CQKB24-RR
Potable water valve, 2-way, DN 15, Internal thread, ps, Fluid temperature -4...212°F [-20...100°C]
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Closed, Fail-safe position Closed
Actuator fitted
- List Price
- $585.00
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
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Control Type
- On/Off
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Pattern
- 2-way
- Cv
- 32
- Potable water certificate
-
- NSF/ANSI 61
- NSF/ANSI 372
- Fluid
- Potable water
- Fluid temperature
- -4...212°F [-20...100°C]
- Body Pressure Rating
- 600 psi CWP
- End Fitting
- Internal thread
- Valve Size
- 0.5" [15]
Downloads