3. Potable Water Valves

B2050QPW-N PF+CQX24-3



Learn More
Back to product category
B2050QPW-N PF+CQX24-3

B2050QPW-N PF+CQX24-3

Potable water valve, 2-way, DN 15, Press fit, ps, Fluid temperature -4...212°F [-20...100°C]
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, or, On/Off, Floating point
Actuator fitted

List Price
$651.00
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
Z ; O/C - Direction by wiring
CV 32.0
0 ; remove end-stop
Configured Total
$651.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
0.6 VA
Control Type
Floating/3-point
Protection category
IP40
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Pattern
2-way
Cv
32 
Potable water certificate
  • NSF/ANSI 61
  • NSF/ANSI 372
Fluid
Potable water
Fluid temperature
-4...212°F [-20...100°C]
Body Pressure Rating
250 psi
End Fitting
Press fit
Valve Size
0.5" [15]