- Configured Total
- $2,038.00
B2050VS-01+GRX24-MFT-T N4
Ball Valve (VS), 1/2", 2-way, Cv 1
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, terminals
Actuator fitted
- List Price
- $2,038.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Angle of Rotation
- 90
- Controllable Flow Range
- 90° rotation
- Cv
- 1
- End Fitting
- Internal thread
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Pattern
- 2-way
- Pressure Independent
- NO
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Actuator Type
- Non fail-safe
- Control Type
- MFT/Programmable
- Degree of Protection
- IP66/67, NEMA 4X, UL Enclosure Type 4X
- Electrical Connection
- terminals
- Manual Override
- Under cover
- Power Consumption (Holding)
- 2.5 W
- Power Consumption (Running)
- 8 W
- Running Time (Motor)
- 150 s / 90°
- Voltage AC/DC
- AC/DC 24 V
Downloads
Accessories
Electrical Accessories
Tools
ZK4-GEN
Connection cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection
List Price: $154.00
Your Price: ...
ZTH US
Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,011.00
Your Price: ...