B2050VS-02+GRCX120-SR-T N4



B2050VS-02+GRCX120-SR-T N4

Ball Valve (VS), 1/2", 2-way, Cv 2 
Valve Actuator, Non fail-safe, AC 100...240 V, modulating, NEMA 4X
Actuator fitted

List Price
$2,173.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
Options
Configured Total
$2,173.00
Details

Specifications

Valve specifications

Angle of Rotation
90
Controllable Flow Range
90° rotation
Cv
End Fitting
Internal thread
Fluid
Chilled or hot water, up to 60% glycol, steam
Pattern
2-way
Pressure Independent
NO
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Actuator Type
Non fail-safe
Control Type
DC 2...10 V
Degree of Protection
IP66/67, NEMA 4X, UL Enclosure Type 4X
Electrical Connection
terminals
Manual Override
Under cover
Power Consumption (Holding)
2 W
Power Consumption (Running)
6 W
Running Time (Motor)
35 s / 90°
Voltage AC/DC
AC 100...240 V
Downloads

Documents

Success Stories