Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  3. Ball Valves

B2100VB-024+NFB24-X1



Learn More
Back to product category
B2100VB-024+NFB24-X1

B2100VB-024+NFB24-X1

Ball Valve (VB), DN 1" [25], 2-way, ANSI Class 300, Cv 24 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
$4,997.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
Options
Configured Total
$4,997.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
300
Pattern
2-way
Cv
24 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 300
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
6 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
8.5 VA
Control Type
On/Off
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved