- Configured Total
- $3,717.00
B219VSS+NFX24-MFT-S-X1
Ball Valve (VSS), DN 3/4" [20], 2-way, Cv 30
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
- List Price
- $3,717.00
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
- 30
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- 1500 psig WOG
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 6.5 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 9 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- MFT/Programmable
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
Your Price: ...