- Configured Total
- $3,263.00
B225VS+GRCX24-MFT-T N4
Ball Valve (VS), DN 1" [25], 2-way, Cv 68
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, Terminals
Actuator fitted
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- $3,263.00
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
- 68
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- 600 psig WOG psi
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 1" [25]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 8 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 11 VA
- Control Type
- MFT/Programmable
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Electrical accessory
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
List Price: $211.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,383.00
Your Price: ...