- Configured Total
- $1,304.00
B229+LFX24-SR-S US
Characterized Control Valve (CCV), DN 1 1/4" [32], 2-way, Cv 10
Configurable
Valve Actuator, 35 in-lb [4 Nm], Fail-Safe, AC/DC 24 V, Modulating, On/Off, Floating point, 1x SPDT, 2...10 V
Actuator fitted
- List Price
- $1,304.00
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
- 10
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 600 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 1.25" [32]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2 W
- Power Consumption (Holding)
- 0.8 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Auxiliary Switches
- 1x SPDT
- Connection Supply Control
- Cable 3 ft. [1 m], 4x 0.75 mm²
- Control Type
- DC 2...10 V
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories