3. Ball Valves

B240VS+2*AFX24-MFT-X1



Learn More
Back to product category
B240VS+2*AFX24-MFT-X1

B240VS+2*AFX24-MFT-X1

Ball Valve (VS), DN 1 1/2" [40], 2-way, Cv 177 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$4,707.00
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
$4,707.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
177 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
600 psig WOG psi
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
7.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
20 VA
Control Type
MFT/Programmable
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
List Price: $211.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00