- Configured Total
- $12,831.00
B6300VB-207+PRBUP-3-T
Ball Valve (VB), DN 3" [80], 2-way, ANSI Class 150, Cv 207
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, Terminals
Actuator fitted
- List Price
- $12,831.00
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
- ANSI Class
- 150
- Pattern
- 2-way
- Cv
- 207Â
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 150
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Flange
- Trim
- Stainless steel
- Valve Size
- 3" [80]
Actuator specifications
- Voltage AC/DC
- ACÂ 24...240Â V / DCÂ 24...125Â V
- Power Consumption (Running)
- 23 W
- Power Consumption (Holding)
- 7.5 W
- Power Consumption For Wire Sizing
- with 24 V 23 VA / with 240 V 55 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- Floating/3-point
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMAÂ 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories