Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  3. Characterized Control Valves

B6600S-400+GKRX24-3



Learn More
Back to product category
B6600S-400+GKRX24-3

B6600S-400+GKRX24-3

Characterized Control Valve (CCV), DN 6" [150], 2-way, ANSI Class 125, Cv 400 
Configurable
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted

List Price
$8,528.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
Options
Configured Total
$8,528.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Cv
400 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 125, standard class B
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Stainless steel
Valve Size
6" [150]

Actuator specifications

Voltage AC/DC
AC 24 V
Power Consumption (Running)
12 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
21 VA
Control Type
Floating/3-point
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved