- Configured Total
- $1,901.00
EXT-LD14102BE1AX+AFX24-X1
Potable water valve (BFV), DN 2" [50], 2-way, ANSI Class Consistent with 125, Cv 115
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
- List Price
- $1,901.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 5 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Control Type
- On/Off
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- ANSI Class
- Consistent with 125
- Pattern
- 2-way
- Cv
- 115
- Fluid
- Drinking Water
- Body Pressure Rating
- ANSI Class Consistent with 125, 200 psi CWP
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Flange
- Valve Size
- 2" [50]
Downloads