Items in your download folder

Download folder is empty
item(s) in download folder

!

Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

EXT-LD14105BE1AX+DKRX24-3-T N4



EXT-LD14105BE1AX+DKRX24-3-T N4

Potable water valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1022 
Configurable
Valve Actuator, Electrical fail-safe, AC 24 V, On/Off, Floating point, NEMA 4X, terminals
Actuator fitted

List Price
$4,493.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
Options
Configured Total
$4,493.00
Details

Specifications

Actuator Type
Electrical fail-safe
ANSI Class
Consistent with 125
Control Type
Floating/3-point
Controllable Flow Range
90° rotation
Cv
1022 
Degree of Protection
IP66/67, NEMA 4X, UL Enclosure Type 4X
Electrical Connection
terminals
End Connection
Lug types
End Fitting
Flange
Fluid
Potable water
Manual Override
Under cover
Pattern
2-way
Power Consumption (Holding)
3 W
Power Consumption (Running)
12 W
Pressure Independent
NO
Product Type
Combo
Running Time (Fail-safe)
<35 s
Running Time (Motor)
150 s / 90°
Running Time range (Motor)
90 or 150 s
Torque
90 Nm
Valve Size
5" [125]
Voltage AC/DC
AC 24 V
Downloads

Documents