3. Butterfly Valves

F6100-150SHP+2*GMX24-MFT-X1



Learn More
Back to product category
F6100-150SHP+2*GMX24-MFT-X1

F6100-150SHP+2*GMX24-MFT-X1

Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$6,710.00
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
$6,710.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
150
Pattern
2-way
Cv
451 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 150
End Fitting
Flange
Valve Size
4" [100]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
15 W
Power Consumption (Holding)
4 W
Power Consumption For Wire Sizing
12 VA
Control Type
MFT/Programmable
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
P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: $170.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on
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
List Price: $211.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00