3. Butterfly Valves

F6100-150SHP+JRBUP-MFT-T



Learn More
Back to product category
F6100-150SHP+JRBUP-MFT-T

F6100-150SHP+JRBUP-MFT-T

Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451 
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted

List Price
$9,593.00
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
2 ; NC
Configured Total
$9,593.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
150
Pattern
2-way
Cv
451 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 150
End Fitting
Flange
Valve Size
4" [100]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
20 W
Power Consumption (Holding)
7 W
Power Consumption For Wire Sizing
with 24 V 20 VA / with 240 V 55 VA
Auxiliary Switches
2x SPDT
Connection Control
22 … 16 AWG, only copper wires (class 2 supply / SELV)
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • 4...20 mA
  • On/Off
  • Floating/3-point
  • Hybrid (communicative / analogue)
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List Price: $211.00